IESNA:LM-63-2002
[TEST]P948221
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15127
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2080.1 2236.9 2405.4 2574.6 2704.3 2783.7 2832 2859.1 2889.1 2923.8
2968.5 3029.1 3111 3207.5 3324.9 3522.4 3821 4216.9 4705.8 5317.2
6118.6 7038.5 8017.9 8908.6 9447 9173.6 8626.5 7893.3 7012.5 5962.9
4635.1 3311.7 2167.5 1259.9 554.3 171.6 0
2080.1 2245.4 2435 2622.8 2761.3 2845.5 2885.3 2895.1 2901.6 2907.3
2916.6 2936.4 2972.6 3018.1 3093.1 3249.8 3524.4 3922.6 4441.5 5060.1
5801 6653.9 7637.9 8701.7 9768.4 10051.7 9450.6 8677.2 7865.1 6941.3
5647.7 4256.9 2962.7 1803.6 842.9 268.6 0
2080.1 2253.9 2464.7 2670.9 2818.3 2907.2 2938.6 2931.1 2914.2 2890.9
2864.7 2843.6 2834.4 2828.8 2861.4 2977.1 3227.9 3628.4 4177.1 4802.9
5483.4 6269.4 7258 8494.8 10089.8 10929.8 10274.7 9461 8717.7 7919.7
6660.3 5202.2 3757.9 2347.3 1131.4 365.6 0
2080.1 2266 2494 2714.3 2869.1 2953.2 2967.4 2931.7 2876.3 2812.4
2745.5 2685.6 2639.9 2608.8 2632.1 2768.8 3073 3539.2 4137.8 4794.9
5484.8 6230.5 7106.4 8190.7 9712.3 10887.3 10437.8 9537.5 8751.9 7944.3
6751.2 5332.3 3919.6 2528 1285.1 451.3 0
2080.1 2278 2523.5 2757.6 2920 2999 2996.3 2932.2 2838.4 2733.8
2626.2 2527.7 2445.5 2388.8 2403 2560.4 2918 3450 4098.3 4786.9
5486.1 6191.6 6954.8 7886.8 9334.7 10844.7 10600.8 9613.8 8786.1 7968.8
6842.1 5462.4 4081.3 2708.7 1438.7 537 0
2080.1 2285.2 2539.5 2783.7 2950.8 3021.3 2997.1 2899.8 2767 2628.9
2498.7 2386.4 2298.3 2250.5 2306.9 2554.2 3027.4 3688.5 4480.4 5338.2
6196.5 7040.1 7899.2 8840.4 10237.2 11671.3 11651.4 10708.5 9765 8734.6
7438 5915.4 4423.4 2944.1 1632.2 633.8 0
2080.1 2292.4 2555.4 2809.8 2981.4 3043.7 2997.9 2867.5 2695.7 2523.9
2371.3 2245.2 2151.1 2112.2 2210.8 2548 3136.7 3927 4862.6 5889.2
6906.9 7888.7 8843.6 9794 11139.6 12498.1 12702.1 11803 10743.8 9500.5
8033.8 6368.4 4765.4 3179.6 1825.6 730.5 0
2080.1 2296 2565.1 2823.9 2995.1 3051.2 2989.9 2837.9 2643.7 2458.9
2302.9 2178 2088.8 2063.3 2199.4 2600.2 3263.7 4157.8 5241.9 6444.5
7639.9 8795.6 9924.7 11018.6 12450.7 13745.5 13911.6 13017.8 11789.2 10283.4
8585 6759.3 4970.7 3265.3 1874.2 734.7 0
2080.1 2299.6 2574.8 2838 3008.8 3058.7 2981.9 2808.2 2591.7 2393.9
2234.8 2110.8 2026.5 2014.2 2188 2652.4 3390.6 4388.6 5621.3 6999.8
8372.9 9702.4 11005.9 12243.1 13761.8 14992.9 15121.1 14232.6 12834.6 11066.3
9136.1 7150.2 5175.9 3350.8 1922.8 738.7 0
2080.1 2298 2582.2 2844.8 3014 3059.5 2972.5 2787.3 2559.8 2358.7
2201.4 2079.3 1997.1 1993.1 2186.3 2679.5 3453.8 4524.2 5851.6 7325.8
8816 10233.6 11637.7 13026.5 14608.5 15775.5 15787.5 14754.6 13124.7 11095.7
8988.5 6896.4 4767.6 3029.9 1665.8 620.2 0
2080.1 2299.6 2574.8 2838 3008.8 3058.7 2981.9 2808.2 2591.7 2393.9
2234.8 2110.8 2026.5 2014.2 2188 2652.4 3390.6 4388.6 5621.3 6999.8
8372.9 9702.4 11005.9 12243.1 13761.8 14992.9 15121.1 14232.6 12834.6 11066.3
9136.1 7150.2 5175.9 3350.8 1922.8 738.7 0
2080.1 2296 2565.1 2823.9 2995.1 3051.2 2989.9 2837.9 2643.7 2458.9
2302.9 2178 2088.8 2063.3 2199.4 2600.2 3263.7 4157.8 5241.9 6444.5
7639.9 8795.6 9924.7 11018.6 12450.7 13745.5 13911.6 13017.8 11789.2 10283.4
8585 6759.3 4970.7 3265.3 1874.2 734.7 0
2080.1 2292.4 2555.4 2809.8 2981.4 3043.7 2997.9 2867.5 2695.7 2523.9
2371.3 2245.2 2151.1 2112.2 2210.8 2548 3136.7 3927 4862.6 5889.2
6906.9 7888.7 8843.6 9794 11139.6 12498.1 12702.1 11803 10743.8 9500.5
8033.8 6368.4 4765.4 3179.6 1825.6 730.5 0
2080.1 2285.2 2539.5 2783.7 2950.8 3021.3 2997.1 2899.8 2767 2628.9
2498.7 2386.4 2298.3 2250.5 2306.9 2554.2 3027.4 3688.5 4480.4 5338.2
6196.5 7040.1 7899.2 8840.4 10237.2 11671.3 11651.4 10708.5 9765 8734.6
7438 5915.4 4423.4 2944.1 1632.2 633.8 0
2080.1 2278 2523.5 2757.6 2920 2999 2996.3 2932.2 2838.4 2733.8
2626.2 2527.7 2445.5 2388.8 2403 2560.4 2918 3450 4098.3 4786.9
5486.1 6191.6 6954.8 7886.8 9334.7 10844.7 10600.8 9613.8 8786.1 7968.8
6842.1 5462.4 4081.3 2708.7 1438.7 537 0
2080.1 2266 2494 2714.3 2869.1 2953.2 2967.4 2931.7 2876.3 2812.4
2745.5 2685.6 2639.9 2608.8 2632.1 2768.8 3073 3539.2 4137.8 4794.9
5484.8 6230.5 7106.4 8190.7 9712.3 10887.3 10437.8 9537.5 8751.9 7944.3
6751.2 5332.3 3919.6 2528 1285.1 451.3 0
2080.1 2253.9 2464.7 2670.9 2818.3 2907.2 2938.6 2931.1 2914.2 2890.9
2864.7 2843.6 2834.4 2828.8 2861.4 2977.1 3227.9 3628.4 4177.1 4802.9
5483.4 6269.4 7258 8494.8 10089.8 10929.8 10274.7 9461 8717.7 7919.7
6660.3 5202.2 3757.9 2347.3 1131.4 365.6 0
2080.1 2245.4 2435 2622.8 2761.3 2845.5 2885.3 2895.1 2901.6 2907.3
2916.6 2936.4 2972.6 3018.1 3093.1 3249.8 3524.4 3922.6 4441.5 5060.1
5801 6653.9 7637.9 8701.7 9768.4 10051.7 9450.6 8677.2 7865.1 6941.3
5647.7 4256.9 2962.7 1803.6 842.9 268.6 0
2080.1 2236.9 2405.4 2574.6 2704.3 2783.7 2832 2859.1 2889.1 2923.8
2968.5 3029.1 3111 3207.5 3324.9 3522.4 3821 4216.9 4705.8 5317.2
6118.6 7038.5 8017.9 8908.6 9447 9173.6 8626.5 7893.3 7012.5 5962.9
4635.1 3311.7 2167.5 1259.9 554.3 171.6 0
2080.1 2219.8 2367.4 2512 2625.2 2696.8 2741.4 2767.3 2793.6 2826.2
2872.9 2938 3022.8 3120.3 3241.4 3415.9 3665.8 3992.9 4403.6 4892
5477.5 6092.6 6637.9 7024.4 7121 6714.3 6138.9 5454.1 4706.9 3896.9
2968.4 2077.6 1338.6 774.7 348.5 114.1 0
2080.1 2202.6 2329.5 2449.5 2546.1 2609.9 2650.8 2675.4 2698.1 2728.6
2777.3 2846.8 2934.8 3033.1 3157.8 3309.5 3510.6 3768.9 4101.5 4466.7
4836.4 5146.8 5258.1 5140.2 4794.9 4255 3651.3 3014.9 2401.4 1831.1
1301.7 843.5 509.6 289.6 142.7 56.7 0
2080.1 2184.3 2291.7 2391.7 2469.7 2523.4 2556.9 2573 2585.5 2602.4
2633.1 2681 2743 2807.7 2881.5 2964.1 3069 3206.2 3386.7 3579.1
3757.6 3873.5 3847.9 3668.2 3333.7 2881.3 2419.8 1967.7 1549.3 1184.4
859.7 582.5 375.3 230.8 123.4 51.2 0
2080.1 2166.1 2253.9 2333.9 2393.4 2436.9 2463.1 2470.6 2473 2476.2
2488.8 2515.1 2551.2 2582.3 2605.1 2618.7 2627.3 2643.5 2672 2691.5
2678.7 2600.1 2437.7 2196.2 1872.4 1507.6 1188.4 920.5 697.2 537.8
417.6 321.5 241.1 172.3 104.2 45.7 0
2080.1 2147.8 2215.9 2277.6 2325.1 2356.3 2370.2 2362.8 2342.4 2317.3
2292.6 2276 2268.3 2258.7 2240.7 2209.8 2167.3 2123.4 2082.6 2048.9
2012.2 1950.1 1847.3 1702.4 1514.2 1288.9 1086.3 891.5 705.5 562.8
440.3 336.9 247.4 173.4 103.6 45.1 0
2080.1 2129.4 2177.9 2221.4 2256.7 2275.7 2277.4 2255.1 2211.8 2158.5
2096.5 2037 1985.3 1935 1876.4 1800.9 1707.3 1603.4 1493.3 1406.3
1345.6 1300.3 1257 1208.5 1155.9 1070.2 984.2 862.4 713.7 587.9
463 352.4 253.8 174.6 103 44.5 0
2080.1 2111.9 2142.4 2171.8 2198.1 2209.3 2200.6 2162.7 2097.3 2020.6
1935 1856.7 1791.2 1734.8 1679.3 1614 1536.1 1450.2 1358.8 1286.6
1238.6 1207 1184.1 1157 1115.5 1043.3 971.5 869.6 746.6 634.5
515.2 403.1 296.8 206.3 126.1 54 0
2080.1 2094.3 2106.8 2122.2 2139.3 2143 2123.8 2070.4 1982.9 1882.8
1773.6 1676.4 1597.2 1534.5 1482.2 1427.2 1364.9 1296.9 1224.4 1167
1131.7 1113.9 1111.2 1105.5 1075 1016.5 958.8 876.6 779.4 681
567.4 453.8 339.6 237.9 149.3 63.5 0
2080.1 2077.3 2073.3 2076.5 2082.9 2083.7 2058.1 1993.1 1892.9 1780.4
1668.6 1580.8 1517 1469.9 1428.4 1380.1 1322.2 1257.6 1184.5 1115.5
1064 1036.1 1038.8 1041.6 1032.9 1011.3 959.4 874.8 779.4 688.8
603.4 513.2 410.7 298.5 194.4 82.2 0
2080.1 2058.4 2040.2 2033.6 2036.8 2040.8 2023.8 1971.9 1887.3 1791.3
1698.2 1616.7 1545.1 1482.4 1423.2 1361.1 1293.1 1220.8 1149 1084.9
1028.5 986.4 964.1 950.6 938 923.4 892.4 837.1 767.1 689
600.4 511.6 410.4 301.9 198.8 87.8 0
2080.1 2043.1 2011.3 1995.2 1996.3 2007.6 2007.9 1977.8 1914.5 1831.5
1744.5 1661.4 1580.6 1503.4 1428.9 1354.7 1278.6 1201.7 1130.3 1069.3
1014.6 972.7 942.3 919 897.1 872.1 837.9 791.8 734.8 666.9
583.4 498 399 296.3 192.8 85.4 0
2080.1 2027.8 1982.3 1956.8 1955.7 1974.6 1992.1 1983.5 1941.6 1871.6
1790.7 1706.1 1616.2 1524.4 1434.8 1348.3 1264.2 1182.5 1111.7 1053.6
1000.8 959 920.7 887.4 856.1 820.9 783.4 746.5 702.6 644.8
566.3 484.3 387.5 290.7 186.8 83 0
2080.1 2014 1958 1924.8 1923.8 1953.3 1995 2018.3 2002 1940.6
1852.8 1757.1 1658.5 1558.2 1460.5 1366.8 1277.5 1193.4 1120.8 1062.2
1014.2 979.2 949.4 918.2 883.1 838.1 790.1 744.4 695.4 634.2
556.3 474.1 379 284.6 180 81.7 0
2080.1 2000.3 1933.9 1892.9 1891.9 1932.3 1997.9 2053.1 2062.5 2009.7
1914.9 1808.1 1700.8 1592 1486.2 1385.3 1290.8 1204.3 1130.1 1070.8
1027.7 999.3 977.9 949.1 910.1 855.3 796.6 742.3 688.2 623.8
546.1 463.9 370.4 278.6 173.2 80.5 0
2080.1 1988.2 1912.5 1866 1862.9 1909.4 1992 2071.6 2101.2 2060.1
1964.4 1847.8 1733.8 1623.6 1517.5 1416.5 1321 1232.9 1157.2 1097.4
1052.7 1022.3 1002.7 978.1 943.5 894.1 838.3 780.8 722 650.4
565.9 480 383.8 277.5 167.5 80.2 0
2080.1 1976.2 1891.1 1839 1833.9 1886.8 1986.1 2090.1 2140 2110.4
2014 1887.6 1766.8 1655.3 1548.9 1447.8 1351.2 1261.5 1184.4 1123.9
1077.7 1045.2 1027.4 1007.2 976.8 933.1 880 819.3 755.9 677
585.7 496.1 397.1 276.3 161.6 80 0
2080.1 1964 1871.7 1815.3 1807.1 1859.1 1962 2070.7 2131 2115.9
2032.5 1908.2 1783.6 1673.9 1571.2 1475.4 1383 1295.9 1220 1159
1109.2 1074.5 1053.1 1032.5 1002.6 960.6 906.3 844.3 777.4 696.5
603.4 511.2 409.9 271.9 149.3 70.6 0
2080.1 1952 1852.2 1791.5 1780.4 1831.5 1938 2051.4 2122 2121.2
2051 1928.8 1800.3 1692.6 1593.6 1503 1414.8 1330.2 1255.6 1194.1
1140.6 1103.9 1078.8 1058 1028.5 988.2 932.7 869.2 799 716
621 526.4 422.6 267.4 136.9 61.1 0
2080.1 1942.6 1837.3 1773.7 1759.1 1804.3 1899.4 2000.2 2063.5 2065.3
2005.1 1896.2 1775.5 1669.7 1577.3 1495.5 1416.6 1339.4 1268.7 1209.3
1160.1 1127 1103.2 1082.7 1053.2 1010.8 952.6 886.5 814.6 731.2
634.9 541 433.7 291 159 70.3 0
2080.1 1933.2 1822.3 1756 1737.8 1777.2 1860.7 1949 2005.1 2009.5
1959.4 1863.6 1750.6 1646.8 1561.1 1488 1418.4 1348.5 1281.9 1224.4
1179.6 1150 1127.7 1107.3 1078 1033.5 972.6 903.7 830.1 746.5
648.8 555.5 444.8 314.6 181.2 79.7 0
2080.1 1925.6 1811.8 1743.6 1723.9 1759.2 1833.5 1908.8 1955.7 1958.7
1914.2 1828.6 1725.5 1626.8 1542.6 1471 1403.9 1336.3 1270.9 1216.8
1179.1 1154.2 1133.4 1113.1 1084.3 1039.6 978.9 909.9 836 753.5
656.1 562.4 453.9 330.1 200.3 87.4 0
2080.1 1918.1 1801.4 1731.1 1709.9 1741.3 1806.2 1868.6 1906.5 1907.8
1869.2 1793.5 1700.3 1606.8 1524.2 1453.9 1389.5 1324.2 1259.9 1209.1
1178.8 1158.3 1139.2 1118.9 1090.7 1045.8 985.1 915.9 841.9 760.5
663.5 569.3 463 345.6 219.5 95.1 0
2080.1 1912.2 1793.9 1722.6 1701.8 1732.2 1793.6 1850.1 1882.8 1882.9
1847.5 1779 1692.9 1601.9 1516.7 1440.4 1369.9 1299.9 1232.1 1184.4
1159 1142.2 1125.1 1104.7 1076.8 1033.3 973.1 904.8 832.9 753
659.8 564.2 460.7 344.7 217.9 93.2 0
2080.1 1906.2 1786.5 1714.1 1693.8 1723.3 1781.2 1831.5 1859 1857.8
1825.9 1764.4 1685.4 1597 1509.4 1427 1350.4 1275.5 1204.3 1159.6
1139.2 1126.1 1111.1 1090.5 1063 1020.7 961 893.8 823.9 745.5
656.1 558.9 458.6 343.6 216.3 91.2 0
2080.1 1900.8 1780.8 1709 1689.5 1719.6 1776.4 1825.4 1851.4 1849.4
1818 1760.8 1685.4 1597.7 1507.8 1419.9 1337.1 1256.3 1181.7 1138.7
1119.9 1108.8 1095.9 1075.5 1047.5 1004.4 945.2 879.1 809.8 732.1
644.9 547.6 443.3 330.8 206.3 86 0
2080.1 1895.3 1775.2 1704 1685.1 1716 1771.6 1819.2 1843.8 1841
1810.1 1757.2 1685.4 1598.4 1506.2 1412.8 1324 1237 1159.1 1117.9
1100.5 1091.5 1080.8 1060.4 1032.1 988.2 929.5 864.4 795.8 718.8
633.6 536.2 428 317.8 196.2 80.8 0
2080.1 1888.5 1769.6 1700.2 1683.4 1715.3 1771.2 1818.3 1841.4 1837.4
1805.5 1756 1686.6 1599.6 1505.4 1408.8 1316.2 1224.4 1144.6 1103.9
1087.1 1079.2 1069.6 1048.8 1020.1 973.8 917.1 853.3 783 706.4
621.8 526.8 410.3 306.5 186 75.8 0
2080.1 1895.3 1775.2 1704 1685.1 1716 1771.6 1819.2 1843.8 1841
1810.1 1757.2 1685.4 1598.4 1506.2 1412.8 1324 1237 1159.1 1117.9
1100.5 1091.5 1080.8 1060.4 1032.1 988.2 929.5 864.4 795.8 718.8
633.6 536.2 428 317.8 196.2 80.8 0
2080.1 1900.8 1780.8 1709 1689.5 1719.6 1776.4 1825.4 1851.4 1849.4
1818 1760.8 1685.4 1597.7 1507.8 1419.9 1337.1 1256.3 1181.7 1138.7
1119.9 1108.8 1095.9 1075.5 1047.5 1004.4 945.2 879.1 809.8 732.1
644.9 547.6 443.3 330.8 206.3 86 0
2080.1 1906.2 1786.5 1714.1 1693.8 1723.3 1781.2 1831.5 1859 1857.8
1825.9 1764.4 1685.4 1597 1509.4 1427 1350.4 1275.5 1204.3 1159.6
1139.2 1126.1 1111.1 1090.5 1063 1020.7 961 893.8 823.9 745.5
656.1 558.9 458.6 343.6 216.3 91.2 0
2080.1 1912.2 1793.9 1722.6 1701.8 1732.2 1793.6 1850.1 1882.8 1882.9
1847.5 1779 1692.9 1601.9 1516.7 1440.4 1369.9 1299.9 1232.1 1184.4
1159 1142.2 1125.1 1104.7 1076.8 1033.3 973.1 904.8 832.9 753
659.8 564.2 460.7 344.7 217.9 93.2 0
2080.1 1918.1 1801.4 1731.1 1709.9 1741.3 1806.2 1868.6 1906.5 1907.8
1869.2 1793.5 1700.3 1606.8 1524.2 1453.9 1389.5 1324.2 1259.9 1209.1
1178.8 1158.3 1139.2 1118.9 1090.7 1045.8 985.1 915.9 841.9 760.5
663.5 569.3 463 345.6 219.5 95.1 0
2080.1 1925.6 1811.8 1743.6 1723.9 1759.2 1833.5 1908.8 1955.7 1958.7
1914.2 1828.6 1725.5 1626.8 1542.6 1471 1403.9 1336.3 1270.9 1216.8
1179.1 1154.2 1133.4 1113.1 1084.3 1039.6 978.9 909.9 836 753.5
656.1 562.4 453.9 330.1 200.3 87.4 0
2080.1 1933.2 1822.3 1756 1737.8 1777.2 1860.7 1949 2005.1 2009.5
1959.4 1863.6 1750.6 1646.8 1561.1 1488 1418.4 1348.5 1281.9 1224.4
1179.6 1150 1127.7 1107.3 1078 1033.5 972.6 903.7 830.1 746.5
648.8 555.5 444.8 314.6 181.2 79.7 0
2080.1 1942.6 1837.3 1773.7 1759.1 1804.3 1899.4 2000.2 2063.5 2065.3
2005.1 1896.2 1775.5 1669.7 1577.3 1495.5 1416.6 1339.4 1268.7 1209.3
1160.1 1127 1103.2 1082.7 1053.2 1010.8 952.6 886.5 814.6 731.2
634.9 541 433.7 291 159 70.3 0
2080.1 1952 1852.2 1791.5 1780.4 1831.5 1938 2051.4 2122 2121.2
2051 1928.8 1800.3 1692.6 1593.6 1503 1414.8 1330.2 1255.6 1194.1
1140.6 1103.9 1078.8 1058 1028.5 988.2 932.7 869.2 799 716
621 526.4 422.6 267.4 136.9 61.1 0
2080.1 1964 1871.7 1815.3 1807.1 1859.1 1962 2070.7 2131 2115.9
2032.5 1908.2 1783.6 1673.9 1571.2 1475.4 1383 1295.9 1220 1159
1109.2 1074.5 1053.1 1032.5 1002.6 960.6 906.3 844.3 777.4 696.5
603.4 511.2 409.9 271.9 149.3 70.6 0
2080.1 1976.2 1891.1 1839 1833.9 1886.8 1986.1 2090.1 2140 2110.4
2014 1887.6 1766.8 1655.3 1548.9 1447.8 1351.2 1261.5 1184.4 1123.9
1077.7 1045.2 1027.4 1007.2 976.8 933.1 880 819.3 755.9 677
585.7 496.1 397.1 276.3 161.6 80 0
2080.1 1988.2 1912.5 1866 1862.9 1909.4 1992 2071.6 2101.2 2060.1
1964.4 1847.8 1733.8 1623.6 1517.5 1416.5 1321 1232.9 1157.2 1097.4
1052.7 1022.3 1002.7 978.1 943.5 894.1 838.3 780.8 722 650.4
565.9 480 383.8 277.5 167.5 80.2 0
2080.1 2000.3 1933.9 1892.9 1891.9 1932.3 1997.9 2053.1 2062.5 2009.7
1914.9 1808.1 1700.8 1592 1486.2 1385.3 1290.8 1204.3 1130.1 1070.8
1027.7 999.3 977.9 949.1 910.1 855.3 796.6 742.3 688.2 623.8
546.1 463.9 370.4 278.6 173.2 80.5 0
2080.1 2014 1958 1924.8 1923.8 1953.3 1995 2018.3 2002 1940.6
1852.8 1757.1 1658.5 1558.2 1460.5 1366.8 1277.5 1193.4 1120.8 1062.2
1014.2 979.2 949.4 918.2 883.1 838.1 790.1 744.4 695.4 634.2
556.3 474.1 379 284.6 180 81.7 0
2080.1 2027.8 1982.3 1956.8 1955.7 1974.6 1992.1 1983.5 1941.6 1871.6
1790.7 1706.1 1616.2 1524.4 1434.8 1348.3 1264.2 1182.5 1111.7 1053.6
1000.8 959 920.7 887.4 856.1 820.9 783.4 746.5 702.6 644.8
566.3 484.3 387.5 290.7 186.8 83 0
2080.1 2043.1 2011.3 1995.2 1996.3 2007.6 2007.9 1977.8 1914.5 1831.5
1744.5 1661.4 1580.6 1503.4 1428.9 1354.7 1278.6 1201.7 1130.3 1069.3
1014.6 972.7 942.3 919 897.1 872.1 837.9 791.8 734.8 666.9
583.4 498 399 296.3 192.8 85.4 0
2080.1 2058.4 2040.2 2033.6 2036.8 2040.8 2023.8 1971.9 1887.3 1791.3
1698.2 1616.7 1545.1 1482.4 1423.2 1361.1 1293.1 1220.8 1149 1084.9
1028.5 986.4 964.1 950.6 938 923.4 892.4 837.1 767.1 689
600.4 511.6 410.4 301.9 198.8 87.8 0
2080.1 2077.3 2073.3 2076.5 2082.9 2083.7 2058.1 1993.1 1892.9 1780.4
1668.6 1580.8 1517 1469.9 1428.4 1380.1 1322.2 1257.6 1184.5 1115.5
1064 1036.1 1038.8 1041.6 1032.9 1011.3 959.4 874.8 779.4 688.8
603.4 513.2 410.7 298.5 194.4 82.2 0
2080.1 2094.3 2106.8 2122.2 2139.3 2143 2123.8 2070.4 1982.9 1882.8
1773.6 1676.4 1597.2 1534.5 1482.2 1427.2 1364.9 1296.9 1224.4 1167
1131.7 1113.9 1111.2 1105.5 1075 1016.5 958.8 876.6 779.4 681
567.4 453.8 339.6 237.9 149.3 63.5 0
2080.1 2111.9 2142.4 2171.8 2198.1 2209.3 2200.6 2162.7 2097.3 2020.6
1935 1856.7 1791.2 1734.8 1679.3 1614 1536.1 1450.2 1358.8 1286.6
1238.6 1207 1184.1 1157 1115.5 1043.3 971.5 869.6 746.6 634.5
515.2 403.1 296.8 206.3 126.1 54 0
2080.1 2129.4 2177.9 2221.4 2256.7 2275.7 2277.4 2255.1 2211.8 2158.5
2096.5 2037 1985.3 1935 1876.4 1800.9 1707.3 1603.4 1493.3 1406.3
1345.6 1300.3 1257 1208.5 1155.9 1070.2 984.2 862.4 713.7 587.9
463 352.4 253.8 174.6 103 44.5 0
2080.1 2147.8 2215.9 2277.6 2325.1 2356.3 2370.2 2362.8 2342.4 2317.3
2292.6 2276 2268.3 2258.7 2240.7 2209.8 2167.3 2123.4 2082.6 2048.9
2012.2 1950.1 1847.3 1702.4 1514.2 1288.9 1086.3 891.5 705.5 562.8
440.3 336.9 247.4 173.4 103.6 45.1 0
2080.1 2166.1 2253.9 2333.9 2393.4 2436.9 2463.1 2470.6 2473 2476.2
2488.8 2515.1 2551.2 2582.3 2605.1 2618.7 2627.3 2643.5 2672 2691.5
2678.7 2600.1 2437.7 2196.2 1872.4 1507.6 1188.4 920.5 697.2 537.8
417.6 321.5 241.1 172.3 104.2 45.7 0
2080.1 2184.3 2291.7 2391.7 2469.7 2523.4 2556.9 2573 2585.5 2602.4
2633.1 2681 2743 2807.7 2881.5 2964.1 3069 3206.2 3386.7 3579.1
3757.6 3873.5 3847.9 3668.2 3333.7 2881.3 2419.8 1967.7 1549.3 1184.4
859.7 582.5 375.3 230.8 123.4 51.2 0
2080.1 2202.6 2329.5 2449.5 2546.1 2609.9 2650.8 2675.4 2698.1 2728.6
2777.3 2846.8 2934.8 3033.1 3157.8 3309.5 3510.6 3768.9 4101.5 4466.7
4836.4 5146.8 5258.1 5140.2 4794.9 4255 3651.3 3014.9 2401.4 1831.1
1301.7 843.5 509.6 289.6 142.7 56.7 0
2080.1 2219.8 2367.4 2512 2625.2 2696.8 2741.4 2767.3 2793.6 2826.2
2872.9 2938 3022.8 3120.3 3241.4 3415.9 3665.8 3992.9 4403.6 4892
5477.5 6092.6 6637.9 7024.4 7121 6714.3 6138.9 5454.1 4706.9 3896.9
2968.4 2077.6 1338.6 774.7 348.5 114.1 0
2080.1 2236.9 2405.4 2574.6 2704.3 2783.7 2832 2859.1 2889.1 2923.8
2968.5 3029.1 3111 3207.5 3324.9 3522.4 3821 4216.9 4705.8 5317.2
6118.6 7038.5 8017.9 8908.6 9447 9173.6 8626.5 7893.3 7012.5 5962.9
4635.1 3311.7 2167.5 1259.9 554.3 171.6 0
